×
×
×
Skip to main content
Products
Solutions
Services
Company
Jump to videos
CommScope videos
Search
At CommScope, we push the boundaries of communications technology to create the world’s most advanced networks.
NOVUX: The first modular FTTX ecosystem
This video has no description.
Embed
Embed Player
×
Inline Embed
Lightbox Embed
<script type='text/javascript' async src='https://play.vidyard.com/embed/v4.js' data-playbackurl='play.vidyard.com'></script><img style='margin: auto; display: block; width: 100%; 'class='vidyard-player-embed' src='https://play.vidyard.com/2D1pCgSHe7go5P7kneqVK3.jpg' data-height='540' data-width='960' data-width='auto' data-controller='hubs' data-action='show' data-uuid='2D1pCgSHe7go5P7kneqVK3' data-type='inline' />
<script type='text/javascript' async src='https://play.vidyard.com/embed/v4.js' data-playbackurl='play.vidyard.com'></script><img style='margin: auto; display: block; width: 100%; 'class='vidyard-player-embed' src='https://play.vidyard.com/2D1pCgSHe7go5P7kneqVK3.jpg' data-height='540' data-width='960' data-width='auto' data-controller='hubs' data-action='show' data-uuid='2D1pCgSHe7go5P7kneqVK3' data-type='lightbox' />
Choose your embed type above, then paste the code on your website.
Related Videos
May-13-2025
Faster Deployment, Lower Costs, and Seamless Integration. The FLX™ ODN (Optical Distribution Network) is a revolutionary fibre ...
FLX™ ODN - Fibre Indexing
Apr-14-2025
As demand for lightning-speed internet grows, service providers face complex challenges like expanding network infrastructure a...
Engineering the future of broadband: Why CommScope Broadband Networks
Feb-03-2025
HeliARC fiber cable for rural FTTH networks
Sep-22-2023
NOVUX SRC10 installation
Aug-22-2023
NOVUX Ecosystem Advantage
Aug-08-2023
Installing female bayonet connector converter onto Prodigy connector
Aug-07-2023
Installing female full-size connector converter onto Prodigy connector
Aug-07-2023
Installing SC APC connector converter onto Prodigy connector
Aug-04-2023
Installing DLX connector converter onto Prodigy connector
Jun-07-2023
NOVUX Ecosystem Advantage: Innovative Hinge Design